-
Number of fibres
-
Number of fibres
-
Type of connector connection 1
-
Type of connector connection 1
-
Type of connector connection 1
-
Number of fibres
-
Number of fibres
-
Type of connector connection 1
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Number of fibres
-
Type of accessory/spare part
-
Number of fibres
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Connection type
-
Suitable for number of couplings/adapters
-
Type of accessory/spare part
-
Suitable for type of fibre
-
Suitable for type of fibre
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
With splice holder
-
Connection type
-
Type of tube
-
Type
-
Accessory
-
Type of connector
-
Type of connector
-
Connection type front side
-
Connector connection 1
-
Type of tube
-
Connection type front side
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Type of connector
-
Type of connector
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Spare part
-
With number of couplings/adapters
-
Number of fibres per tube
-
Number of connectors front side
-
Number of connectors connection 1
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Number of connectors front side
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Number of connectors front side
-
Suitable for
-
Material
-
With number of couplings/adapters
-
Fibre type
-
Outer diameter sheath single fibre
-
Fibre type
-
With front plate
-
Outer diameter sheath single fibre
-
Core type
-
Fibre type
-
Fibre type
-
Connector connection 2
-
Connection type backside
-
Connection type backside
-
With front plate
-
Fibre type
-
Connection type backside
-
Category
-
Category
-
Type of connector connection 2
-
Category
-
Type of connector connection 2
-
Type of connector connection 2
-
Number of connectors connection 2
-
Type of connector connection 2
-
Number of connectors rear side
-
Number of connectors rear side
-
With pigtails
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Material of ferrule
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Material of ferrule
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
With rodent protection
-
Anti-kink sleeve
-
Crossed
-
With rodent protection
-
Crossed
-
Model
-
Model
-
Model
-
APC-version
-
With housing
-
With housing
-
Mounting method
-
Mounting method
-
Mounting method
-
APC-version
-
Mounting method
-
Fibre class
-
Fibre class
-
Cable type connector connection 2
-
APC-version connection 1
-
UV resistant
-
APC-version connection 2
-
Material outer sheath
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Cable type
-
Cable type
-
Specification material outer sheath
-
Type of connector interior
-
Type of connector interior
-
Specification material outer sheath
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
With strain relief
-
Longitudinal water blocking cable
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
Cable metal free
-
Cable metal free
-
With pulling eye
-
Cable geometry
-
Flame retardant according to IEC 60332-1-2
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Flame retardant
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
RAL-number
-
RAL-number
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Halogen free according to EN IEC 60754-1
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Oil resistant according to EN IEC 60811-404
-
Resistant to chemicals
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. tensile strength during installation
-
Suitable for underground installation
-
Blow in
-
Weight
-
Width
-
Width
-
Width
-
Overall width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Overall width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Overall height
-
Height
-
Height
-
Height
-
Overall height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Overall height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Overall height
-
Depth
-
Depth
-
Overall depth/length
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Overall depth/length
-
Overall depth/length
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL number
-
RAL-number
-
RAL-number
-
RAL number
-
RAL-number
-
RAL number
-
RAL number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen-free
-
Prewired
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Label holder fitted
-
Label holder fitted
-
Fitted with door or cover
-
Fitted with door or cover
-
Cable support
-
Cable support
-
Communication rank type

Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm
Be PVM

Set of 12 quick-connect connector OM3-OM4 multi-mode connector SC PC 50/125μm, 900/250μm
Be PVM

Set of 12 quick-connect connector OS2 single-mode connector LC UPC 9/125µm 900/250µm
Be PVM

Set of 12 quick-connect connector OS2 single-mode connector SC UPC 9/125μm, 900/250μm
Be PVM

Set of 12 quick-connect connector OS2 single-mode connector SC APC 9/125μm, 900/250μm
Be PVM

Thermoretractable sleeves for pigtails 40mm (x50)
Be PVM

Fan-out kit specifically designed for the termination of 6 fibre loose tube cables 1,2m
Be PVM