Pereiti į pagrindinį turinį
Logo print

1 PHASE TRANSFO 230/400-12/24 1000VA

Legrand

1 PHASE TRANSFO 230/400-12/24 1000VA

REF. 044228 EAN numeris. 3245060442286
472,88 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Built as safety transformer Yes
Built as isolating transformer No
Built as energy saving transformer No
Primary voltage 1 215-215 V
Primary voltage 2 230-230 V
Primary voltage 3 245-245 V
Primary voltage 4 385-385 V
Primary voltage 5 400-400 V
Primary voltage 6 415-415 V
Secondary voltage 1 12-12 V
Secondary voltage 2 24-24 V
Rated apparent power 1000 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 2.32 %
Width 150 mm
Height 199 mm
Depth 206 mm
Degree of protection (IP) Other
Ring core No
Suitable for mounting on PCB No
Modular version No
Degree of impact strength (IK) IK04
Voltage type AC
Terminal marking indication Yes
Connection type Screwed terminal

Dokumentacija

1 dokumentas
Techninė instrukcija
1 dokumentas