![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-044223-WEB-R.jpg)
1 PHASE TRANSFO 230/400-12/24 100VA
Legrand
1 PHASE TRANSFO 230/400-12/24 100VA
REF. 044223
EAN numeris.
3245060442231
89,07 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 12-12 V |
Secondary voltage 2 | 24-24 V |
Rated apparent power | 100 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 8.5 % |
Width | 94 mm |
Height | 94 mm |
Depth | 113 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Dokumentacija
1 dokumentas
Techninė instrukcija
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
UL recogn cULus-20141211-E177328
(0.4 Mo)
PASIRINKITE VEIKSMĄ