![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-048036-WEB-L.jpg)
ALTIS PARTITION SEPAR.1800X500
Legrand
ALTIS PARTITION SEPAR.1800X500
REF. 048036
EAN numeris.
3245060480363
385,78 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable for enclosure building depth | 500 mm |
---|---|
Width | 400 mm |
Height | 1700 mm |
Material | Steel |
Surface finishing | Other |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | Yes |
---|---|
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ