![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/048043-LEGRAND-1000.jpg)
ALTIS PARTITION SEPAR.2000X800
Legrand
ALTIS PARTITION SEPAR.2000X800
REF. 048043
EAN numeris.
3245060480431
512,90 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable for enclosure building depth | 800 mm |
---|---|
Width | 700 mm |
Height | 2100 mm |
Material | Steel |
Surface finishing | Other |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | Yes |
---|---|
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ