![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-401193-WEB-R.jpg)
BACK FOR PLATE
Legrand
BACK FOR PLATE
REF. 401193
EAN numeris.
3245064011938
38,17 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Device bottom |
---|---|
Suitable for enclosure building width | 221 mm |
Suitable for enclosure building height | 246 mm |
Suitable for enclosure building depth | 45 mm |
Width | 250 mm |
Height | 225 mm |
Depth | 2.5 mm |
Material | Plastic |
---|---|
Colour | White |
RAL-number | 9003 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |