![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-401351-WEB-R.jpg)
BACK SURFACE CABINET 1RX13M
Legrand
BACK SURFACE CABINET 1RX13M
REF. 401351
EAN numeris.
3245064013512
19,16 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Device bottom |
---|---|
Suitable for enclosure building width | 156 mm |
Suitable for enclosure building height | 239 mm |
Suitable for enclosure building depth | 103.5 mm |
Width | 156 mm |
Height | 239 mm |
Depth | 2 mm |
Material | Plastic |
---|---|
Colour | White |
RAL-number | 9003 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Dokumentacija
PASIRINKITE VEIKSMĄ