![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080196-LEGRAND-1000.jpg)
COVER BATIBOX BOX 2X6/8M
Legrand
COVER BATIBOX BOX 2X6/8M
REF. 080196
EAN numeris.
3245060801960
13,61 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Length | 230.5 mm |
---|---|
Width | 159.5 mm |
Depth | 17.6 mm |
Shape | Rectangular |
Type of fastening | Cover for mounting with screws |
Model | Blind cover |
Material | Plastic |
Halogen free | Yes |
Colour | White |
---|---|
With screws | Yes |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Dokumentacija
PASIRINKITE VEIKSMĄ