![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-089591-WEB-R.jpg)
COVER DCL BATIBOX CONCRETE D.120MM
Legrand
COVER DCL BATIBOX CONCRETE D.120MM
REF. 089591
EAN numeris.
3245060895914
8,81 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Diameter | 120 mm |
---|---|
For box-/housing diameter | 85-140 mm |
Length | 120 mm |
Width | 120 mm |
Depth | 37 mm |
Shape | Round |
Type of fastening | Other |
Model | Cover with hook and clamp |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |