![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046300_pw_237274.jpg)
Enclosure 19 inches 33U 1626 x 600 x 600mm
Legrand
Enclosure 19 inches 33U 1626 x 600 x 600mm
REF. 046312
EAN numeris.
3245060463120
1 259,20 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting level | Front and rear |
---|---|
Type of profile rail | Crank |
Number of doors | 1 |
Type of ventilation | None |
Width | 600 mm |
Height | 1626 mm |
Depth | 600 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 33 |
Max. load capacity | 420 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Glass |
Front door locking system | One point |
With rear door | No |
With glazed door | Yes |
---|---|
With sidewall | Yes |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 7016 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ