Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 120 W - 2,5 A
OPEN TRANSFORMERS
Legrand
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 120 W - 2,5 A
REF. 047042
EAN numeris.
3245060470425
Open transformers- alimentation redressee filtree 48v 240w 5a
370,57 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 48-48 V |
Max. output current 1 | 2.5 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 48 V |
Nominal value output current 1 | 2.5 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 120 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 115 mm |
Direct mounting possible | Yes |
Width | 105 mm |
Height | 135 mm |
Depth | 115 mm |
Suitable for safety functions | Yes |
Dokumentacija
1 document
Instrukcija
1 document
Autocad 3D
2 documents
Aplinkos profilis
Sertifikatai
PASIRINKITE VEIKSMĄ