![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-047041-WEB-R.jpg)
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 48 W - 1 A
OPEN TRANSFORMERS
Legrand
Filtered single-phase rectified power supply - prim 230/400 V - 48 V= - 48 W - 1 A
REF. 047041
EAN numeris.
3245060470418
Open transformers- alimentation redressee filtree 48v 120w 2,5a
247,44 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 48-48 V |
Max. output current 1 | 1 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 48 V |
Nominal value output current 1 | 1 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 48 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 105 mm |
Direct mounting possible | Yes |
Width | 93 mm |
Height | 121 mm |
Depth | 105 mm |
Suitable for safety functions | Yes |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ