![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-404685-WEB-R.jpg)
HOR JDB PARTITION INT GAC IS
Legrand
HOR JDB PARTITION INT GAC IS
REF. 404685
EAN numeris.
3245064046855
129,47 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable for enclosure building width | 975 mm |
---|---|
Width | 850 mm |
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | Yes |
Dokumentacija
2 dokumentai
Instrukcija
Praktinio surinkimo vadovas
PASIRINKITE VEIKSMĄ