![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037353-WEB-L.jpg)
Insulating support for DMX3 1600 A ÷ 2500 A withdrawable version
XL3 DISTRIBUTION
Legrand
Insulating support for DMX3 1600 A ÷ 2500 A withdrawable version
REF. 037353
EAN numeris.
3414970820372
Insulating support to be use with copper connection kits of ACBs DMX3 series 1600 A ÷ 2500 A withdrawable version
489,98 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Width | 480 mm |
Height | 100 mm |
Depth | 50 mm |
Material | Plastic |
Colour | Grey |
---|---|
RAL-number | 7035 |
Operating / setting temperature | -20-105 °C |
Storage temperature | -20-70 °C |