![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-037309-WEB-L.jpg)
Insulating support for DPX3-DMX3 1600 A 3P 2 bars
XL3 DISTRIBUTION
Legrand
Insulating support for DPX3-DMX3 1600 A 3P 2 bars
REF. 037309
EAN numeris.
3414970820358
Insulating support to be use with copper connection kits of MCCBs DPX3 series and ACBs DMX3 series 1600 A 3P with 2 bars
65,46 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Width | 230 mm |
Height | 50 mm |
Depth | 30 mm |
Material | Plastic |
Colour | Grey |
---|---|
RAL-number | 7035 |
Operating / setting temperature | -20-105 °C |
Storage temperature | -20-70 °C |