![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-099671-WEB-R.jpg)
SHUTTER (2 MODULES) GP KHEOPS GP
Legrand
SHUTTER (2 MODULES) GP KHEOPS GP
REF. 099671
EAN numeris.
3245060996710
3,64 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 45 mm |
---|---|
Construction type lens | Square |
Depth | 24.5 mm |
Height | 45 mm |
Material | Plastic |
Colour | White |
Width opening | 45 mm |
Height opening | 45 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |