![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/020468-LEGRAND-1000.jpg)
Side panel (2) - for enclosures XL³ 800 204 53/58 - h 1595 mm
Legrand
Side panel (2) - for enclosures XL³ 800 204 53/58 - h 1595 mm
REF. 020468
EAN numeris.
3245060204686
217,62 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Modular spacing | 230 mm |
Suitable for enclosure building width | 910 mm |
Suitable for enclosure building depth | 230 mm |
Width | 219.5 mm |
Height | 1400 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With cable entry | No |
With lock | No |
Dokumentacija
1 dokumentas
Praktinio surinkimo vadovas
PASIRINKITE VEIKSMĄ