![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-042662-WEB-R.jpg)
TRANSFO CNOMO 100VA 2X24 TDCE V1 2X24V
Legrand
TRANSFO CNOMO 100VA 2X24 TDCE V1 2X24V
REF. 042662
EAN numeris.
3245060426620
272,82 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 24-24 V |
Secondary voltage 2 | 48-48 V |
Rated apparent power | 100 VA |
---|---|
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 4.4 % |
Width | 145 mm |
Height | 185 mm |
Depth | 170 mm |
Degree of protection (IP) | IP20 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentacija
1 dokumentas
Techninė instrukcija
PASIRINKITE VEIKSMĄ