![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047053-LEGRAND-1000.jpg)
UNFILTERED RECTIFIED POWER SUPPLY 24V 120W 5A
Legrand
UNFILTERED RECTIFIED POWER SUPPLY 24V 120W 5A
REF. 047053
EAN numeris.
3245060470531
277,09 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 12-24 V |
Max. output current 1 | 5 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 5 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 120 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 115 mm |
Direct mounting possible | Yes |
Width | 105 mm |
Height | 135 mm |
Depth | 115 mm |
Suitable for safety functions | Yes |