![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-404636-WEB-R.jpg)
VX3 IS233 base to supply DPX3 630 3 pole with RCD in XL3 cabinet vertical distribution
XL3 DISTRIBUTION SYSTEMS
Legrand
VX3 IS233 base to supply DPX3 630 3 pole with RCD in XL3 cabinet vertical distribution
REF. 404636
EAN numeris.
3245064046367
920,98 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated current In | 630 A |
---|---|
Number of poles | 3 |
Version as busbar adapter | No |
Version as built-in device | No |
---|---|
Type of electrical connection of main circuit | Spring clamp connection |
Dokumentacija
2 dokumentai
Instrukcija
Praktinio surinkimo vadovas
1 dokumentas
Sertifikatai
LOVAG-IT 12.017
(0.13 Mo)
PASIRINKITE VEIKSMĄ