![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/404646-LEGRAND-1000.jpg)
VX3 IS333 base to supply DPX3 630 3 pole without RCD in XL3 cabinet vertical distribution
XL3 DISTRIBUTION SYSTEMS
Legrand
VX3 IS333 base to supply DPX3 630 3 pole without RCD in XL3 cabinet vertical distribution
REF. 404646
EAN numeris.
3245064046466
1 305,95 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated current In | 630 A |
---|---|
Number of poles | 3 |
Version as busbar adapter | No |
Version as built-in device | No |
---|---|
Type of electrical connection of main circuit | Spring clamp connection |
Dokumentacija
3 dokumentai
Praktinio surinkimo vadovas
Instrukcija
Instrukcija
PASIRINKITE VEIKSMĄ